IESNA:LM-63-2002
[TEST]P1055989
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2384
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1706 1689.3 1684.2 1670.9 1650.8 1627.4 1598.9 1565.5 1530.4 1488.6
1443.4 1396.6 1344.7 1291.2 1236 1179.1 1120.6 1063.7 998.5 940
876.4 812.9 751 685.7 622.2 557 491.7 426.5 359.6 296
234.2 173.9 118.8 68.6 25.1 0 0
1706 1709.3 1697.6 1675.9 1645.8 1610.7 1565.5 1517 1463.5 1403.3
1343.1 1277.8 1209.2 1139 1065.4 991.8 916.6 841.3 766 692.4
613.8 540.2 466.6 393 321.1 252.6 189 128.8 78.6 40.1
25.1 13.4 5 1.7 0 0 0
1706 1692.6 1669.2 1634.1 1585.6 1527 1461.8 1389.9 1311.3 1226
1139 1047 955 859.7 766 675.7 583.7 496.7 411.4 329.5
255.9 187.3 123.8 66.9 33.5 26.8 18.4 11.7 6.7 3.3
1.7 1.7 0 0 0 0 0
1706 1694.3 1660.8 1612.3 1548.8 1473.5 1393.2 1299.6 1199.2 1093.8
988.5 881.4 772.7 672.4 570.3 473.3 381.3 294.4 219.1 148.9
87 38.5 28.4 21.7 16.7 10 6.7 3.3 1.7 1.7
1.7 1.7 0 0 0 0 0
1706 1696 1667.5 1614 1543.8 1461.8 1371.5 1272.8 1165.8 1052
938.3 822.9 712.5 605.5 501.8 403.1 312.8 230.8 158.9 93.7
40.1 30.1 23.4 16.7 11.7 6.7 5 1.7 1.7 1.7
0 0 0 0 0 0 0
